IESNA:LM-63-2002
[TEST]P1435138
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-940-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (234) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]65518.8
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
9618.4 9633.0 9472.4 9049.2 8786.4 8786.4 9034.6 9297.3 9706.0 10173.0 11150.9 12449.9 13617.5 14624.6 15587.9 16565.8 17470.7 18375.6 
19309.7 19937.3 20185.5 20141.7 19908.2 19105.4 18375.6 17908.6 17514.5 16624.2 14858.1 10640.1 5210.6 2218.5 1547.1 1182.2 890.3 
598.4 306.5 0.0 
9618.4 9633.0 9443.2 9034.6 8771.8 8786.4 9020.0 9282.7 9691.4 10187.6 11107.1 12376.9 13573.7 14610.0 15631.7 16595.0 17558.3 18507.0 
19397.3 20112.5 20433.6 20375.2 20229.3 19280.6 18550.8 17967.0 17499.9 16522.0 14639.2 10640.1 5341.9 2233.1 1576.3 1211.4 919.5 
613.0 306.5 0.0 
9618.4 9574.6 9428.6 9107.5 8859.4 8859.4 9107.5 9414.0 9851.9 10362.7 11253.1 12537.5 13792.7 15018.7 16142.5 17266.4 18463.2 19484.9 
20608.7 21440.7 21863.9 21936.9 21980.7 21528.2 20506.6 19616.2 18959.5 17937.8 15894.4 11647.1 6392.8 2729.3 1795.2 1357.4 1021.7 
686.0 364.9 0.0 
9618.4 9633.0 9530.8 9311.9 9107.5 9107.5 9370.3 9749.7 10173.0 10756.8 11530.4 12814.8 14361.9 15748.5 16901.5 18244.3 19514.1 20929.8 
22112.1 23177.5 23790.5 24067.9 24082.4 24067.9 23790.5 22914.8 21659.6 20243.8 18083.7 13836.5 8173.4 3619.7 2130.9 1590.9 1196.8 
831.9 437.9 0.0 
9618.4 9603.8 9589.2 9501.6 9414.0 9428.6 9676.8 10114.6 10625.5 11209.3 12012.0 13165.1 14726.8 16580.4 18010.8 19411.9 21032.0 22549.9 
23951.1 25016.6 25892.3 26592.9 26695.0 27176.7 27570.8 27410.2 26797.2 25527.4 22944.0 18419.4 12347.7 6261.4 2977.5 1999.6 
1430.4 919.5 467.1 0.0 
9618.4 9647.6 9706.0 9793.5 9837.3 9939.5 10158.4 10596.3 11180.1 11939.1 12887.8 13982.4 15354.4 17251.8 19353.5 21163.4 22812.6 24403.5 
25658.8 26622.0 27527.0 28358.9 28577.8 29395.2 30548.2 31351.0 31467.7 30942.3 29453.6 25454.4 18477.8 10932.0 5020.8 2568.8 
1722.3 1036.3 481.6 0.0 
9618.4 9676.8 9837.3 10070.8 10275.2 10537.9 10888.2 11340.6 11953.7 12887.8 14055.4 15325.2 16784.7 18638.4 20754.7 23046.2 24914.4 26213.4 
26957.7 27556.2 28023.2 28475.7 28680.0 29249.2 30168.7 30767.1 30883.9 29453.6 26724.2 22944.0 17572.9 11004.9 5721.4 2962.9 
1663.9 1036.3 423.3 0.0 
9618.4 9676.8 9895.7 10231.4 10610.9 11107.1 11647.1 12274.7 13019.1 14070.0 15339.8 16755.5 18419.4 20521.2 22900.2 25483.6 27278.8 
28373.5 29074.1 29366.0 29526.5 29701.7 29716.3 30154.1 30081.2 29220.0 27089.1 23863.5 20112.5 15223.0 9866.5 5692.2 3444.5 
2335.3 1722.3 1255.2 554.6 0.0 
9618.4 9735.1 9997.9 10391.9 10873.6 11515.8 12201.8 13062.9 14113.8 15383.6 16901.5 18638.4 20783.9 23498.6 26359.3 28840.6 30752.6 
31978.6 32825.1 33365.1 33963.5 34386.8 34445.2 34605.7 33730.0 31569.9 28402.7 24199.2 19076.2 13135.9 7969.1 5108.4 3429.9 
2452.0 1809.8 1313.6 627.6 0.0 
9618.4 9720.6 9997.9 10421.1 10946.6 11603.4 12362.3 13267.2 14332.7 15719.3 17310.2 19149.2 21528.2 24359.8 27395.6 30125.0 32022.4 
33394.3 34357.6 34985.2 35539.9 35729.6 35992.3 35817.2 34824.7 32474.8 28548.6 23717.6 18112.9 12274.7 7545.8 4904.1 3284.0 
2306.1 1722.3 1284.4 686.0 0.0 
9618.4 9720.6 10012.5 10421.1 10946.6 11574.2 12376.9 13311.0 14391.1 15777.7 17383.1 19163.8 21557.4 24170.0 27089.1 29453.6 31292.6 
32270.5 32825.1 33029.4 32985.7 32606.2 32547.8 31905.6 30285.5 27439.4 23644.6 18988.6 14303.5 9560.0 6130.1 4057.5 2889.9 
2087.1 1503.3 1182.2 554.6 0.0 
9618.4 9720.6 10041.7 10435.7 10932.0 11574.2 12289.3 13165.1 14215.9 15427.4 16813.9 18492.4 20346.0 22535.3 24958.2 27016.1 28285.9 
28767.6 28607.0 28067.0 27118.3 25906.9 25629.6 24301.4 22170.4 19601.7 16536.6 12916.9 9603.8 6626.3 4641.3 3488.3 2627.2 1912.0 
1372.0 1036.3 437.9 0.0 
9618.4 9735.1 10012.5 10391.9 10844.4 11413.6 12055.8 12785.6 13588.3 14507.8 15573.3 16697.2 17908.6 19266.0 20929.8 22185.0 22710.5 
22462.4 21499.1 20010.3 18419.4 16624.2 16157.1 14712.2 12814.8 10640.1 8611.3 6845.3 5371.1 4364.0 3692.6 3108.8 2510.4 1941.2 1444.9 
1080.1 496.2 0.0 
9618.4 9691.4 9895.7 10187.6 10523.3 10815.2 11092.5 11355.2 11632.6 11939.1 12260.2 12493.7 12654.2 12814.8 12960.7 13033.7 12887.8 12420.7 11428.2 
10187.6 8698.9 7326.9 7064.2 6232.2 5429.5 4816.5 4349.4 3984.6 3692.6 3429.9 3152.6 2831.5 2452.0 2101.7 1795.2 1444.9 671.4 0.0 
9618.4 9676.8 9808.1 9954.1 10027.1 10041.7 10056.2 9997.9 9924.9 9808.1 9764.3 9808.1 9881.1 9881.1 9866.5 9720.6 9428.6 8947.0 8261.0 
7399.9 6422.0 5473.3 5312.7 4743.5 4218.1 3867.8 3575.9 3356.9 3167.2 2992.1 2802.3 2568.8 2276.9 1941.2 1561.7 1153.0 540.0 0.0 
9618.4 9662.2 9706.0 9676.8 9516.2 9370.3 9180.5 8947.0 8844.8 8844.8 8874.0 8859.4 8771.8 8552.9 8290.2 7925.3 7487.5 6962.0 6378.2 
5765.2 5210.6 4728.9 4655.9 4291.1 3911.6 3634.3 3400.7 3167.2 2933.7 2641.8 2408.2 2116.3 1853.6 1547.1 1123.8 700.6 408.7 0.0 
9618.4 9589.2 9501.6 9282.7 9034.6 8742.7 8494.5 8421.6 8436.2 8421.6 8363.2 8231.8 7983.7 7633.4 7253.9 6816.1 6363.6 5911.1 5502.5 
5137.6 4758.1 4422.4 4378.6 4232.7 4057.5 3838.6 3605.1 3327.8 3035.8 2758.5 2525.0 2291.5 2028.8 1678.5 1196.8 788.2 408.7 0.0 
9618.4 9589.2 9384.9 9063.8 8728.1 8407.0 8290.2 8319.4 8319.4 8231.8 8056.7 7750.2 7385.3 6962.0 6538.7 6144.7 5706.8 5341.9 5020.8 
4597.6 4495.4 4393.2 4364.0 4364.0 4320.2 4145.1 3882.4 3517.5 3254.8 3094.2 3021.3 2919.1 2714.7 2291.5 1576.3 1080.1 671.4 0.0 
9618.4 9516.2 9224.3 8801.0 8407.0 8158.8 8158.8 8202.6 8158.8 8012.9 7706.4 7297.7 6874.4 6407.4 5969.5 5575.5 5181.4 4787.3 4393.2 
4291.1 4247.3 4218.1 4218.1 4203.5 4145.1 3940.8 3532.1 3298.6 3196.4 3138.0 3021.3 2889.9 2656.4 2262.3 1707.7 1226.0 861.1 0.0 
9618.4 9501.6 9180.5 8713.5 8261.0 8100.5 8158.8 8173.4 8085.9 7866.9 7472.9 7035.0 6509.6 6027.9 5575.5 5166.8 4772.7 4247.3 4042.9 
3970.0 3984.6 4013.7 3984.6 3911.6 3824.0 3502.9 3211.0 3094.2 3021.3 2962.9 2831.5 2700.2 2408.2 1955.8 1532.5 1196.8 773.6 0.0 
9618.4 9516.2 9136.7 8640.5 8231.8 8085.9 8144.2 8188.0 8071.3 7808.6 7385.3 6889.0 6334.4 5823.6 5371.1 4947.8 4510.0 4028.3 3853.2 
3765.6 3824.0 3838.6 3824.0 3780.2 3590.5 3386.1 3123.4 3021.3 2977.5 2933.7 2875.3 2889.9 2422.8 2014.2 1444.9 1109.3 656.8 0.0 
9618.4 9472.4 9092.9 8611.3 8158.8 8012.9 8100.5 8129.6 8027.5 7750.2 7341.5 6859.8 6290.6 5794.4 5356.5 4933.3 4451.6 3984.6 3838.6 
3751.0 3794.8 3765.6 3765.6 3736.4 3517.5 3371.5 3094.2 3006.7 2962.9 2919.1 2846.1 2816.9 2291.5 1853.6 1474.1 1123.8 686.0 0.0 
